Skip to main content

Get year-round comfort at home with advanced, efficient cooling and heating technology with our air-to-air heat pump, also known as air conditioner. Adding a tank will give you domestic hot water too.

Mother and 2 daughters enjoying snacks at the dinner table in a comfortable climate thanks to the air to air heat pump

Energy efficiency reduces bills and emissions

Icon of a piggy bank

Enjoy comfortable temperatures whatever the weather

Icon of a thermometer

Improve your air quality

icon of a filter filtering out airborne particles

Elegant design fits your interior

Icon of a diamond

Discover our most popular air conditioners

Dostupne boje
Daikin Emura – ikona suvremene klimatizacije
Dostupne boje
Nagrađivan i kompaktan klima-uređaj u tri boje
Više od klima-uređaja: o(d)vlaživanje, pročišćavanje zraka i svjež zrak uz visokoučinkovito grijanje i hlađenje
Uređaj vrhunskih performansi grije, hladi i pročišćava zrak za komfor u svakom godišnjem dobu
Uživaj u ugodnijem domu uz napredne značajke grijanja, hlađenja i pročišćavanja zraka
Diskretan dizajn i visoka učinkovitost za komfor na idealnoj temperaturi tijekom cijele godine
Zidne jedinice pružaju veće pogodnosti u pogledu protoka zraka uz nisku potrošnju energije
Kompaktna i diskretna kanalna stropna jedinica

Usporedi modele (1)

Usporedi modele

Multi-room cooling and heating

Multi: Heating and cooling up to five rooms

Heat and cool multiple rooms by connecting one outdoor unit with up to five indoor units

Multi+: Multi-room heating and cooling control plus hot water for your home

Heat and cool your home, and generate hot water, by connecting one outdoor unit with up to three indoor units and a hot water tank

Pair system: for one room

Heating and cooling for one room by connecting one outdoor unit with one indoor unit

Couple lounging and laughing on their bed in a comfortable temperature bedroom

Solution recommender

Let's start with our easy-to-use product guidance tool to find the right solution for your needs

Remote monitoring

We care about your comfort. That's why we offer hassle-free maintenance: your installer monitors and manages your heat pump remotely, saving you time and money.

A family of four lounging on the couch comfortably thanks to air conditioning in the living room

More information about air conditioning

Unutarnja jedinica klima-uređaja dio je sustava klima-uređaja koji se nalazi u unutrašnjem prostoru u koji ispuhuje klimatizirani zrak.

Izbor unutarnje jedinice klima-uređaja ovisi o tvojim specifičnim potrebama, ali važno je razumjeti kako cijeli sustav funkcionira. Postoje različite vrste klima-uređaja, a svaka od njih odlikuje se drukčijim karakteristikama. Jedna od najpopularnijih vrsta koja se upotrebljava u kućanstvima jest split sustav, koji je podijeljen na dvije jedinice: jednu unutarnju i jednu vanjsku. Tijekom zagrijavanja vanjska jedinica usisava vanjski zrak i prenosi ga u unutrašnjost putem unutarnje jedinice, a taj je postupak obrnut tijekom hlađenja.


Postoje tri vrste unutarnjih jedinica klima-uređaja:

Zidne jedinice

Modeli za zidnu ugradnju (Stylish, Ururu Sarara, Daikin Emura, Perfera,) dolaze u različitim veličinama i bojama kako bi se mogle uklopiti u svaki interijer.

Podne jedinice

Modeli podnih jedinica (Perfera Floor) kompaktni su klima-uređaji koji se besprijekorno uklapaju ispod prozorske klupčice ili u prostorije s ograničenom visinom.

Kanalne stropne jedinice

Kanalne stropne jedinice. Ako ne želiš vidljivu unutarnju jedinicu, kanalni klima-uređaj može se ugraditi u spuštene stropove ili lažne zidove.

Klima-uređaj se u pravilu sastoji od dviju jedinica: Unutarnje i vanjske jedinice. Takva se konfiguracija najčešće naziva „split” sustav.

Podijeljena vanjska jedinica, montirana na vanjski zid ili smještena u vrtu ili na krovu, dio je klima-uređaja koji sadrži kompresor, ventilator s propelerom, upravljačku ploču i izmjenjivač topline. Vanjska jedinica pritišče radnu tvar koja izvlači ili emitira toplinu ili hladnoću u prostoriju u povezanu unutarnju jedinicu ili iz nje.

Da, a ako renoviraš svoju nekretninu i prijeđeš na obnovljivi klima-uređaje, dodat ćeš vrijednost svojem renoviranom domu, okolišu i svojem budžetu. Klima-uređaj može se ugraditi u gotovo svaki dom. Međutim, postoje određeni aspekti koje je možda potrebno uzeti u obzir, posebice kada je riječ o izolaciji. Kako bi klima-uređaj mogao najučinkovitije raditi, tvoj dom mora biti kvalitetno izoliran kako bi se u što većoj mjeri spriječio gubitak topline. Inženjer za grijanje može te savjetovati o tome što se u tvojem domu mora učiniti kako bi ispunjavao uvjete za sustav klima-uređaja. Te mjere mogu uključivati nadogradnju izolacije zidova i krova. Također, u obzir se mora uzeti lokacija. Vanjska jedinica mora se ugraditi izvan tvojeg doma te nalaziti na mjestu gdje joj možeš jednostavno pristupiti kada je trebaš očistiti, prilagoditi njezine postavke ili servisirati dizalicu topline.

Da, klima-uređaj može osigurati toplu vodu u tvojem domu. Uz Daikinovo rješenje Multi+ grijanje, hlađenje i topla voda isporučuju se putem jednog sustava. Povezuje se s do tri jedinice i jednim spremnikom tople potrošne vode te je kompatibilan sa spremnicima od 90 i 120 litara i cijelim nizom unutarnjih jedinica, čime nudi jedinstvenu fleksibilnost. Naše rješenje Multi+ uključuje intuitivan prikaz za nadzor i prilagodbu svih postavki, uključujući postavljanje rasporeda i temperature vode.

Daikin klima-uređaji mogu ublažiti simptome alergija jer hvataju alergene u filtru klima-uređaja i poboljšavaju kvalitetu zraka koji udišeš. Ne samo da te naši klima-uređaji griju i hlade, već također uklanjaju zagađivače, pelud i čestice iz zraka koji udišeš.

Neke Daikin jedinice također su opremljene funkcijom „Flash Streamer” i različitim filtrima poput titan-apatitnog dezodorirajućeg filtra ili srebrnog filtra za uklanjanje alergena, koji mogu brzo i učinkovito smanjiti količinu zagađivača u zraku.

Ne! Dodatno, naši klima-uređaji (poznati i kao „dizalica topline zrak-zrak”) mogu pomoći smanjiti simptome alergija. Daikin integrira više filtara u sve svoje klimatizacijske jedinice: titanske deodorizacijske filtre, srebrne filtre za alergene i flash streamere koji uklanjaju prašinu i hvataju bakterije. Uz pravilno održavanje klima uređaja i dokle god se oni redovito čiste, ti će filtri pružati čišći i zdraviji zrak.

Kako bi tvoj klima-uređaj mogao propisno funkcionirati, važno je da se sustav pravilno ugradi. Ugradnju na prikladnoj lokaciji morao bi provesti samo ovlašteni tehničar. Površina mora biti dovoljno čvrsta kako bi mogla podnjeti težinu i vibracije jedinice, a usto je potrebno osigurati dovoljno prostora za protok zraka te spojne cijevi i strujne kabele. Sve biljke ili grmlje koji se možda nalaze u blizini tvojeg klima-uređaja morali bi biti udaljeni najmanje jedan metar te ih se treba redovito podrezivati. Vanjska jedinica klima-uređaja također bi se morala ugraditi na mjestu koje je jednostavno pristupačno za provedbu servisa i općenita održavanja.

Korisnici nas često pitaju zašto se klima-uređaj ne može postaviti u zatvorenom prostoru. Ne bi li se mogao ugraditi u tavanskom prostoru ili zimskom vrtu? Odgovor na to pitanje glasi „ne”. Razlog je taj što bi klima-uređaj nakon nekoliko sati izvukao svu toplinu iz zatvorenog zraka i praktički pretvorio taj prostor u hladnjaču. Zato je klima-uređaju potreban pristup slobodnom zraku na otvorenom.

Preporučujemo da servis jedanput godišnje obavi kvalificirani inženjer. Zakazani termini servisa, redovito održavanje, nasumične kontrole i rutinsko čišćenje sustava produljit će njegov vijek trajanja i očuvati energetsku učinkovitost.

Ovo su neke od naznaka da je tvojem klima-uređaju odmah potrebno održavanje:

Ako tvoja jedinica klima-uređaja proizvodi više buke nego što je uobičajeno, možda su filtri začepljeni. Očisti jedinicu tako što ćeš prašinu ukloniti usisivačem. Ako se buka ne otkloni ili čuješ zvuk grgljanja, možda je u pitanju mehanički problem. U tomu slučaju pozovi stručnjaka da provjeri jedinicu.