Skip to main content

Air-to-air heat pumps transfer energy from the outside air to your room, no matter what the temperature outside. The outdoor unit exchanges energy from the outdoor air. With the help of the refrigerant cycle, it releases the energy at a higher or lower temperature into your room through the indoor unit, depending on your heating or cooling needs.

Mother sitting on the couch under a wall mounted air-to-air heat pump reading a children's book with her toddler on her lap enjoying the warmth while it's snowing outside

Energy efficient for sustainability and savings

Icon of a piggy bank

Effortless temperature control, maximum comfort

Icon of a thermometer

Optimal indoor air quality

icon of a filter filtering out airborne particles

Sleek, elegant design

Icon of a diamond

Discover our most popular air-to-air heat pumps

Dostupne boje
Daikin Emura is an icon in contemporary climate control, designed to please the eye
Dostupne boje
Award-winning, stylish and compact air-to-air heat pump in three colours
Complete climate control: (de)humidification, air purification and fresh air with highly efficient heating and cooling
Our high-performance wall-mounted solution heats, cools and purifies the air in your home, throughout all seasons
A discreet wall-mounted air-to-air heat pump unit that combines efficiency with comfort
Wall-mounted unit provides comfortable airflow benefits combined with low energy consumption
Enjoy a more comfortable home with the advanced heating, cooling and air purification features in our floor-standing unit
Our compact, concealed ceiling unit - you'll hardly know it's there
Dostupne boje
Daikin Emura is an icon in contemporary climate control, designed to please the eye
Dostupne boje
Award-winning, stylish and compact air-to-air heat pump in two colours – at outdoor temperatures as low as -30°C
Discreet wall-mounted unit providing high efficiency and comfort, even at -25°C
Attractive, wall-mounted design giving perfect indoor air quality, even at low ambient temperatures
Elegant floor-standing unit with unique heating features for optimal comfort, even at low ambient temperatures

Usporedi modele (1)

Usporedi modele

Couple lounging and laughing on their bed in a comfortable temperature bedroom

Solution recommender

Let's start with our easy-to-use product guidance tool to find the right solution for your needs

Remote monitoring

We care about your comfort. That's why we offer hassle-free maintenance: your installer monitors and manages your heat pump remotely, saving you time and money.

Couple having piece of mind thanks to the services of Daikin

More information about air-to-air heat pumps

Unutarnja jedinica klima-uređaja dio je sustava klima-uređaja koji se nalazi unutar doma te ispuhuje klimatizirani zrak u prostor.

Izbor unutarnje jedinice klima-uređaja ovisi o tvojim specifičnim potrebama, ali važno je razumjeti kako cijeli sustav funkcionira. Postoje različiti sustavi klima-uređaja (poznati i kao „dizalica topline zrak-zrak”), a svaki od njih odlikuje se drukčijim karakteristikama. Jedna od najpopularnijih vrsta koja se upotrebljava u kućanstvima jest split sustav, koji je podijeljen na dvije jedinice: jednu unutarnju i jednu vanjsku. Tijekom zagrijavanja vanjska jedinica usisava vanjski zrak i prenosi ga u unutrašnjost putem unutarnje jedinice, a taj je postupak obrnut tijekom hlađenja.


Postoje tri vrste unutarnjih jedinica klima-uređaja:

Zidne jedinice

Modeli za zidnu ugradnju (Stylish, Ururu Sarara, Daikin Emura, Perfera,) dolaze u različitim veličinama i bojama kako bi se mogle uklopiti u svaki interijer.

Podne jedinice

Modeli podnih jedinica (Perfera Floor) kompaktni su klima-uređaji koji se besprijekorno uklapaju ispod prozorske klupčice ili u prostorije s ograničenom visinom.

Kanalne stropne jedinice

Kanalne stropne jedinice. Ako ne želiš vidljivu unutarnju jedinicu, kanalni klima-uređaj može se ugraditi u spuštene stropove ili lažne zidove.

Klima-uređaj (poznat i kao „dizalica topline zrak-zrak”) u pravilu se sastoji od dviju jedinica: Unutarnje i vanjske jedinice. Takva se konfiguracija najčešće naziva „split” sustav.

Podijeljena vanjska jedinica, montirana na vanjski zid ili smještena u vrtu ili na krovu, dio je klima-uređaja koji sadrži kompresor, ventilator s propelerom, upravljačku ploču i izmjenjivač topline. Vanjska jedinica pritišče radnu tvar koja izvlači ili emitira toplinu ili hladnoću u prostoriju u povezanu unutarnju jedinicu ili iz nje.

Da, a ako renoviraš svoju nekretninu i prijeđeš na obnovljivi klima-uređaj, dodat ćeš vrijednost svojem renoviranom domu, okolišu i svojem budžetu. Dizalice topline mogu se ugraditi u gotovo svaki dom. Međutim, postoje određeni aspekti koje je možda potrebno uzeti u obzir, posebice kada je riječ o izolaciji. Kako bi dizalica topline mogla najučinkovitije raditi, tvoj dom mora biti kvalitetno izoliran kako bi se u što većoj mjeri spriječio gubitak topline. Iskusni inženjer može te savjetovati što se u tvojem domu mora napraviti kako bi ispunio uvjete za sustav dizalice topline. Te mjere mogu uključivati nadogradnju izolacije zidova i krova. Također, u obzir se mora uzeti lokacija. Vanjska jedinica mora se ugraditi izvan tvojeg doma te nalaziti na mjestu gdje joj možeš jednostavno pristupiti kada je trebaš očistiti, prilagoditi njezine postavke ili servisirati dizalicu topline.

Da, klima-uređaj (poznat i kao „dizalica topline zrak-zrak”) može osigurati toplu vodu u tvojem domu. Uz Daikinovo rješenje Multi+ grijanje, hlađenje i topla voda isporučuju se putem jednog sustava. Povezuje se s do tri jedinice i jednim spremnikom tople potrošne vode te je kompatibilan sa spremnicima od 90 i 120 litara i cijelim nizom unutarnjih jedinica, čime nudi jedinstvenu fleksibilnost. Naše rješenje Multi+ uključuje intuitivan prikaz za nadzor i prilagodbu svih postavki, uključujući postavljanje rasporeda i temperature vode.

Daikin klima-uređaji (poznati i kao „dizalica topline zrak-zrak”) mogu ublažiti simptome alergija jer hvataju alergene i poboljšavaju kvalitetu zraka. Osim što griju i hlade, naši klima uređaji i uklanjaju zagađivače, pelud i čestice iz zraka.

Neke Daikin jedinice također su opremljene funkcijom „Flash Streamer” i različitim filtrima poput titan-apatitnog dezodorirajućeg filtra ili srebrnog filtra za uklanjanje alergena, koji mogu brzo i učinkovito smanjiti količinu zagađivača u zraku.

Ne! Dodatno, naši klima-uređaji (poznati i kao „dizalica topline zrak-zrak”) mogu pomoći smanjiti simptome alergija. Daikin integrira više filtara u sve svoje klimatizacijske jedinice: titanske deodorizacijske filtre, srebrne filtre za alergene i flash streamere koji uklanjaju prašinu i hvataju bakterije. Uz pravilno održavanje klima uređaja i dokle god se oni redovito čiste, ti će filtri pružati čišći i zdraviji zrak.

Kako bi tvoja dizalica topline mogla propisno funkcionirati, važno je da se sustav pravilno ugradi. Ugradnju na prikladnoj lokaciji morao bi provesti samo ovlašteni tehničar. Površina mora biti dovoljno čvrsta kako bi mogla podnjeti težinu i vibracije jedinice, a usto je potrebno osigurati dovoljno prostora za protok zraka te spojne cijevi i strujne kabele. Sve biljke ili grmlje koji se možda nalaze u blizini tvoje dizalice topline morali bi biti udaljeni najmanje jedan metar te ih se treba redovito podrezivati. Dizalica topline također bi se morala ugraditi na mjestu koje je jednostavno pristupačno za provedbu servisa i općenita održavanja.

Korisnici nas često pitaju zašto se dizalica topline ne može postaviti u zatvorenom prostoru. Ne bi li se mogao ugraditi u tavanskom prostoru ili zimskom vrtu? Odgovor na to pitanje glasi „ne”. Razlog je taj što bi dizalica topline nakon nekoliko sati izvukla svu toplinu iz zatvorenog zraka i praktički pretvorila taj prostor u hladnjaču. Zato je klima-uređaju potreban pristup slobodnom zraku na otvorenom.

Preporučujemo da servis jedanput godišnje obavi kvalificirani inženjer. Zakazani termini servisa, redovito održavanje, nasumične kontrole i rutinsko čišćenje sustava produljit će njegov vijek trajanja i očuvati energetsku učinkovitost.

Ovo su neke od naznaka da je tvojem klima-uređaju (poznat i kao „dizalice topline zrak-zrak”) odmah potrebno održavanje:

Ako tvoja jedinica klima-uređaja proizvodi više buke nego što je uobičajeno, možda su filtri začepljeni. Očisti jedinicu tako što ćeš prašinu ukloniti usisivačem. Ako se buka ne otkloni ili čuješ zvuk grgljanja, možda je u pitanju mehanički problem. U tomu slučaju pozovi stručnjaka da provjeri jedinicu.