Što se nalazi u kompletu
Značajke
- Dimensions (hxwxd)
- 85 x 85 x 25 mm
Saznaj više
Smjesti se udobno, uživaj i saznaj više o našim rješenjima
Više informacija
Ne! Dodatno, naši klima-uređaji (poznati i kao „dizalica topline zrak-zrak”) mogu pomoći smanjiti simptome alergija. Daikin integrira više filtara u sve svoje klimatizacijske jedinice: titanske deodorizacijske filtre, srebrne filtre za alergene i flash streamere koji uklanjaju prašinu i hvataju bakterije. Uz pravilno održavanje klima uređaja i dokle god se oni redovito čiste, ti će filtri pružati čišći i zdraviji zrak.
Yes, heat pumps can connect to either old or new radiators.
If you already have radiators in your home, high-temperature heat pumps or hybrid heat pumps (if you’re replacing a gas boiler) can easily connect to them and use existing piping without the need to replace the radiators or carrying out additional works.
The typical lifespan of a heat pump is generally between 15 and 20 years, though this depends on a number of factors. For example, maintenance. Although heat pumps are a low-maintenance solution, an annual check-up by your installer or service partner will help maximise its lifespan.
Go to the App Store if you’re on an Apple device or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Daikin E-care to find the app, then tap on the icon to download it to your device. Once it’s installed, open the E-care app and you’re ready to go.
Yes, heat pumps can be used for cooling, but this depends on the type of emitters you have.
For example, the ideal emitter for cooling with low- or high-temperature heat pumps is a heat pump convector (also known as a fan coil unit). This works similarly to a traditional radiator with the added benefit that it can both heat and cool a room.
Some hybrid heat pumps can connect to air-to-air heat pump (also known as air conditioners), which are another popular heating and cooling solution.
Osjeti razliku koju nudi Daikin
Više informacija o tome kako ti Daikin može pomoći