Skip to main content

All our air-to-air heat pumps can both heat and cool your home, whatever the weather. Depending on the climate where you live, we have two different ranges to choose from.

Our regular range is suitable for homes in most locations, where temperatures range from 50°C in summer, down to -20°C in winter.

But if you live in a region that gets extremely cold in winter (down to -30°C), select our Nepura range. You can rely on Nepura to give you guaranteed heating even in super sub-zero temperatures.